(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard, spring-type scale (memory pointer type.)
· The round spring-type tension gauge utilizes the force of the spring when measuring the push/pull forces of springs, etc., to show accurate measured values on the cylindrical scale.
· Accuracy: ±1 graduation
[Applications]
· Measuring the push/pull forces of springs.
Part Number |
---|
150N-BOUTEN-OKIBARI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Instrument type | One gradation | Push rod length (mm) | Push rod diameter (ø) | Outer cylinder size (mm) | Pull rod length (mm) | Pull rod diameter (ø) | Error when horizontal (N) | Upper fitting diameter (ø) | Upper fitting thickness (mm) | Lower fitting diameter (ø) | Lower fitting thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,641.88 | AZ31 TENSION GAUGE | 1 Piece(s) | 45 Day(s) | 150 N | 2 N | 137 | 8 | 225 (Length) × 32 (Diameter [ø]) | 68 | 7 | 2.5 | 34 | 20 | 34 | 6 | 500 |
Loading...
Product Type | Rod shape |
---|
Please check the type/dimensions/specifications of the part 150N-BOUTEN-OKIBARI in the Rod-Type Tension Gauge (Standard, Memory Pointer Type), Round Spring Type series.
Part Number |
---|
0.5N-BOUTEN-OKIBARI |
100N-BOUTEN-OKIBARI |
10N-BOUTEN-OKIBARI |
15N-BOUTEN-OKIBARI |
1N-BOUTEN-OKIBARI |
200N-BOUTEN-OKIBARI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Instrument type | One gradation | Push rod length (mm) | Push rod diameter (ø) | Outer cylinder size (mm) | Pull rod length (mm) | Pull rod diameter (ø) | Error when horizontal (N) | Upper fitting diameter (ø) | Upper fitting thickness (mm) | Lower fitting diameter (ø) | Lower fitting thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,789.00 | 1 Piece(s) | 45 Day(s) | 0.5 N | 0.01 N | 66 | 2 | 116 (Length) × 13 (Diameter [ø]) | 38 | 1.6 | 0.1 | 15 | 13 | 15 | 3 | 45 | ||
฿ 9,001.38 | 1 Piece(s) | 45 Day(s) | 100N | 2 N | 80 | 6 | 171 (Length) × 22 (Diameter [ø]) | 48 | 3.5 | 1 | 24 | 15 | 24 | 5 | 250 | ||
฿ 5,208.72 | 1 Piece(s) | 45 Day(s) | 10 N | 0.25 N | 68 | 4 | 120 (Length) × 16 (Diameter [ø]) | 37 | 2.5 | 0.35 | 18 | 13 | 18 | 4 | 100 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 15 N | 0.5 N | 68 | 4 | 120 (Length) × 16 (Diameter [ø]) | 37 | 2.5 | 0.35 | 18 | 13 | 18 | 4 | 100 | ||
฿ 4,369.28 | 1 Piece(s) | 45 Day(s) | 1 N | 0.025 N | 71 | 2 | 112 (Length) × 13 (Diameter [ø]) | 38 | 1.6 | 0.1 | 15 | 13 | 15 | 3 | 50 | ||
฿ 17,641.88 | 1 Piece(s) | 45 Day(s) | 200 N | 2 N | 137 | 8 | 271 (Length) × 32 (Diameter [ø]) | 68 | 7 | 2.5 | 34 | 20 | 34 | 6 | 650 |
How can we improve?
How can we improve?