1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod-Type Tension Gauge (Horizontal/Vertical Dual-Use With Zero-Point Adjustment), Round Spring Type (Part Number)

AZ31 TENSION GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,369.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image shown is a representative image of the "Rod-Type Tension Gauge (Horizontal/Vertical Dual-Use With Zero-Point Adjustment), Round Spring Type".

Product Description

[Features]
· A horizontal/vertical dual-use type (with zero-point adjustment) spring type scale.
· The round spring-type tension gauge utilizes the force of the spring when measuring the push/pull forces of springs, etc., to show accurate measured values on the cylindrical scale.
· If using the gauge horizontally, using the zero-point adjustment function will display the actual measurement value without any error.
[Applications]
· Measuring the push/pull forces of springs.

Part Number
15N-BOUTEN-ZEROTEN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstrument type One gradation Push rod length
(mm)
Push rod diameter
(ø)
Outer cylinder size
(mm)
Pull rod length
(mm)
Pull rod diameter
(ø)
Error when horizontal
(N)
Upper fitting diameter
(ø)
Upper fitting thickness
(mm)
Lower fitting diameter
(ø)
Lower fitting thickness
(mm)
Weight
(g)

฿ 5,278.68

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 15 N0.5 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

Loading...

  1. 1

Basic Information

Product Type Rod shape

Please check the type/dimensions/specifications of the part 15N-BOUTEN-ZEROTEN in the Rod-Type Tension Gauge (Horizontal/Vertical Dual-Use With Zero-Point Adjustment), Round Spring Type series.

Products with similar specification

Part Number
100N-BOUTEN-ZEROTEN
10N-BOUTEN-ZEROTEN
150N-BOUTEN-ZEROTEN
1N-BOUTEN-ZEROTEN
200N-BOUTEN-ZEROTEN
20N-BOUTEN-ZEROTEN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstrument type One gradation Push rod length
(mm)
Push rod diameter
(ø)
Outer cylinder size
(mm)
Pull rod length
(mm)
Pull rod diameter
(ø)
Error when horizontal
(N)
Upper fitting diameter
(ø)
Upper fitting thickness
(mm)
Lower fitting diameter
(ø)
Lower fitting thickness
(mm)
Weight
(g)

฿ 9,001.38

1 Piece(s) 45 Day(s) 100N2 N806171 (Length) × 22 (Diameter [ø])483.512415245250

฿ 5,208.72

1 Piece(s) 45 Day(s) 10 N0.25 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

฿ 17,641.88

1 Piece(s) 45 Day(s) 150 N2 N1378225 (Length) × 32 (Diameter [ø])6872.53420346500

฿ 4,369.28

1 Piece(s) 45 Day(s) 1 N0.025 N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

฿ 17,641.88

1 Piece(s) 45 Day(s) 200 N2 N1378271 (Length) × 32 (Diameter [ø])6872.53420346650

฿ 5,278.68

1 Piece(s) 45 Day(s) 20N0.5 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100