1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod-Type Compression Gauge, Memory Pointer Type, Tensile Strength Combination Type (5N-KONPU)

AZ31 TENSION GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image shown is a representative image of the "Rod-Type Compression Gauge, Memory Pointer Type, Tensile Strength Combination Type".

Product Description

[Features]
· The compression gauge is a specialized gauge for measuring push-force (memory pointer type.)
[Applications]
· A pocket gauge that can measure force (N) and length (cm) simultaneously for round belts, V-belts, chains, low-current parts, etc.
· Accuracy: ±1 graduation

Part Number
5N-KONPU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstrument type One gradation Outer cylinder size
(mm)
Weight
(g)

฿ 5,503.70

AZ31 TENSION GAUGE 1 Piece(s) 45 Day(s) 5 N0.2 N110 (Length) × 18 (Diameter [ø])50

Loading...

  1. 1

Basic Information

Product Type Rod shape Push rod length(mm) 72 Push rod diameter(ø) 8

Please check the type/dimensions/specifications of the part 5N-KONPU in the Rod-Type Compression Gauge, Memory Pointer Type, Tensile Strength Combination Type series.

Products with similar specification

Part Number
10N-KONPU
150N-KONPU
200N-KONPU
20N-KONPU
30N-KONPU
70N-KONPU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstrument type One gradation Outer cylinder size
(mm)
Weight
(g)

฿ 5,643.61

1 Piece(s) 45 Day(s) 10 N0.5 N110 (Length) × 18 (Diameter [ø])55

฿ 16,242.81

1 Piece(s) 45 Day(s) 150 N7.5 N200 (Length) × 28 (Diameter [ø])200

฿ 18,341.42

1 Piece(s) 45 Day(s) 200 N10 N200 (Length) × 28 (Diameter [ø])200

฿ 999,999,999.00

1 Piece(s) Quote 20N1 N110 (Length) × 18 (Diameter [ø])60

฿ 7,322.50

1 Piece(s) 45 Day(s) 30 N1 N110 (Length) × 18 (Diameter [ø])65

฿ 11,860.19

1 Piece(s) 45 Day(s) 70 N2 N110 (Length) × 18 (Diameter [ø])75