Low-Floor Jack, 2.5 t

Brand :
KAZ-CORPORATION
Caution
Product Description
[Features]
·Low-floor jack ideal for low-floor passenger cars
·Jacks up speedily with a double pump
·Convenient for jacking up a dressed-up car or a car with a lowered height
·Size: Width 328 × Depth 722 × Body height 150 mm
·Main body unit weight: 34 kg
·Highest/lowest level: 508/80 mm
· Material: Steel
·Compatible vehicle: vehicles of 2.5 t or less