(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stripper Replacement Blades

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,391.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
708-201-3-0
708-203-3-0
708-205-3-0
708-206-3-0
708-208-3-0
708-209-3-0
708-212-3-0
708-217-3-0
708-218-3-0
708-220-3-0
708-222-3-0
708-223-3-0
708-226-3-0
708-226-3-3-0
708-228-3-0
708-231-3-0
708-232-3-0
708-233-3-0
708-234-3-0
708-236-3-0
708-237-3-0
708-238-3-0
708-239-3-0
708-241-3-0
708-244-3-0
708-267-3-0
708-269-3-0
708-287-3-0
708-295-3-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Stripping capacity JAN code

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.09-2.08 (mm²) 4049002023415

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.5-10 (mm²) 4049002023439

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.14-6 (mm²) 4049002023453

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.80/4.80/2.50/1.50 (mm) 4049002024917

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Parallel slot 0.40 (mm) 4049002025532

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00/2.40 (mm) 4049002025556

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.00/1.20/1.40/1.80/2.40/2.80 (mm) 4049002025617

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.00/1.20/1.40/1.80/2.40/2.80 (mm) 4049002025716

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 9.4 (mm) 4049002025730

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 4.7/3.8/1.3 (mm) 4049002025778

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.5/2.4/2.2/2.0/1.9 (mm) 4049002026225

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Ellipse 2 x R1.80 (2.60)/2 x ø1.80 (mm) 4049002026249

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00/2.40/1.90 (mm) 4049002026300

฿ 4,391.85

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Steel 2.0/3.5/5.5 (mm²) 4049002112690

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00 (mm) 4049002027383

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.90/2.40/1.80/1.40/1.30/1.00/0.90 (mm) 4049002027444

฿ 4,563.98

RNN1HANDTOOL 1 Piece(s) 10 Day(s) Special tool steel 2.60/2.10/1.70/1.25/1.10/0.95 (mm) 4049002027468

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.70/4.45/3.50 (mm) 4049002027482

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Parallel slot 0.65 (mm) 4049002027505

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.50/6.00 (mm) 4049002034107

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 7.80 (mm) 4049002034121

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 8.3 (mm) 4049002034145

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 8.9 (mm) 4049002034169

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 6.00/4.80/3.60/2.10 (mm) 4049002034206

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.30/0.40/0.50/0.60/0.80/1.00/1.70/2.70 (mm) 4049002010095

฿ 4,423.21

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2x2.3 (mm) 4049002087578

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.0/3.9/5.0 (mm) 4049002087387

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.25/2/3.5/5.5 (mm²) 4049002071416

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.5/8/14 (mm²) 4049002053689

Basic Specifications

  • Weight(g)
    50

Product Description

[Features]
· Stripper (For 708 200 3) replacing blades.

Part Number
708-201-3-0
708-203-3-0
708-205-3-0
708-206-3-0
708-208-3-0
708-209-3-0
708-212-3-0
708-217-3-0
708-218-3-0
708-220-3-0
708-222-3-0
708-223-3-0
708-226-3-0
708-226-3-3-0
708-228-3-0
708-231-3-0
708-232-3-0
708-233-3-0
708-234-3-0
708-236-3-0
708-237-3-0
708-238-3-0
708-239-3-0
708-241-3-0
708-244-3-0
708-267-3-0
708-269-3-0
708-287-3-0
708-295-3-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Stripping capacity JAN code

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.09-2.08 (mm²) 4049002023415

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.5-10 (mm²) 4049002023439

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.14-6 (mm²) 4049002023453

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.80/4.80/2.50/1.50 (mm) 4049002024917

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Parallel slot 0.40 (mm) 4049002025532

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00/2.40 (mm) 4049002025556

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.00/1.20/1.40/1.80/2.40/2.80 (mm) 4049002025617

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.00/1.20/1.40/1.80/2.40/2.80 (mm) 4049002025716

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 9.4 (mm) 4049002025730

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 4.7/3.8/1.3 (mm) 4049002025778

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.5/2.4/2.2/2.0/1.9 (mm) 4049002026225

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Ellipse 2 x R1.80 (2.60)/2 x ø1.80 (mm) 4049002026249

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00/2.40/1.90 (mm) 4049002026300

฿ 4,391.85

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Steel 2.0/3.5/5.5 (mm²) 4049002112690

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.90/3.00 (mm) 4049002027383

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2.90/2.40/1.80/1.40/1.30/1.00/0.90 (mm) 4049002027444

฿ 4,563.98

RNN1HANDTOOL 1 Piece(s) 10 Day(s) Special tool steel 2.60/2.10/1.70/1.25/1.10/0.95 (mm) 4049002027468

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.70/4.45/3.50 (mm) 4049002027482

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel Parallel slot 0.65 (mm) 4049002027505

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.50/6.00 (mm) 4049002034107

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 7.80 (mm) 4049002034121

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 8.3 (mm) 4049002034145

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 8.9 (mm) 4049002034169

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 6.00/4.80/3.60/2.10 (mm) 4049002034206

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 0.30/0.40/0.50/0.60/0.80/1.00/1.70/2.70 (mm) 4049002010095

฿ 4,423.21

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 2x2.3 (mm) 4049002087578

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 3.0/3.9/5.0 (mm) 4049002087387

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 1.25/2/3.5/5.5 (mm²) 4049002071416

฿ 4,415.63

RNN1HANDTOOL 1 Piece(s) 31 Day(s) Special tool steel 5.5/8/14 (mm²) 4049002053689

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1