(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
625-00093-3 |
625-00094-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Crimping capability (mm²) |
JAN code |
---|---|---|---|---|---|---|---|
฿ 17,557.52 |
RNN1HANDTOOL | 1 Piece(s) | 31 Day(s) | 70 | 4049002012068 | ||
฿ 17,557.52 |
RNN1HANDTOOL | 1 Piece(s) | 31 Day(s) | 95 | 4049002077876 |
[Features]
· A crimping system plier set.
Part Number |
---|
625-00093-3 |
625-00094-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Crimping capability (mm²) |
JAN code |
---|---|---|---|---|---|---|---|
฿ 17,557.52 |
RNN1HANDTOOL | 1 Piece(s) | 31 Day(s) | 70 | 4049002012068 | ||
฿ 17,557.52 |
RNN1HANDTOOL | 1 Piece(s) | 31 Day(s) | 95 | 4049002077876 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?