1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Timer, AD-5713 (Part Number)

AAD MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 607.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Count up and count down functions.
· 3 different mounting modes are supported: magnetic, desktop stand and wall hanging.
· Stainless steel top timer.
· Switchable alarm volume (loud/quiet).
· Repeat function.
· Pause function.

 
Part Number
AD-5713
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 607.00

AAD MEASURING TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 99 seconds Minimum Timekeeping(Second) 1
Dimension (width)(mm) 79 Dimension (vertical)(mm) 79 Waterproof NA
Thickness(mm) 18 JAN code 4981046483803 Mass(g) Approx. 80 (batteries included)
Power Supply LR44 button battery × 2 Battery life Approx. 1 year

Please check the type/dimensions/specifications of the part AD-5713 in the Digital Timer, AD-5713 series.