1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-1672 Tabletop Wind Guard

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,442.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blocks effects of wind.
· Protects analysis equipment from wind convection and temperature changes.

 
Part Number
AD-1672
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,442.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option External dimension (W)(mm) 680
External dimensions (D)(mm) 600 External dimensions (H)(mm) 720 JAN Code 4981046606998
Supplement Aperture section: 648 (W) × 270 (H) mm

Please check the type/dimensions/specifications of the part AD-1672 in the AD-1672 Tabletop Wind Guard series.