1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HV-KiEP-K Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure And Validation

AAD SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HV-15KIEP-K
  • HV-60KIEP-K
  • HV-200KIEP-K
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Intrinsically safe explosion-proof structure.
· Can be used in type 0 to type 2 hazardous areas.
· Exia II AT4 fatigue detection number: TC19602.
· Weighing pedestal dust-proof and waterproof specification IP65.
· Measurement method: electrical resistance type (load cell type).
· Accuracy class: Class III.
· Scale interval type: double interval.

 
Part Number
HV-60KIEP-K SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 72,500.00

฿ 54,375.00

AAD SCALE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 15,000/30,000/60,000
Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 424
Measurement Plate Dimensions W(mm) 330 Operating Range(g) 200 to 30,000 / 400 to 60,000 / 100 to 15,000 JAN Code 4981046606851
Minimum display detail 0.02 kg / 0.005 kg / 0.01 kg

Please check the type/dimensions/specifications of the part HV-60KIEP-K in the HV-KiEP-K Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure And Validation series.