1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4410 Wing Indicator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High performance digital filter achieves high accuracy and high response speed in environments which require vibration countermeasures for weighing scales.
· Since mechanical countermeasures against vibration can be greatly reduced, a drastic reduction in costs associated with vibration countermeasures and maintenance can be expected.
· In addition, it is possible to perform weighing while vibration is present, which was very difficult before.
· The high performance digital filter only has one item to set.
· So, it is possible to find the ideal vibration reduction value by changing the setting value just a few times.
· In addition to the high-performance digital filter (vibration removal function), the AD-4410 is equipped with an averaging hold function, comparator function, non-linear correction function using high order equations, near zero detection function, zero tracking function, and gravitational acceleration correction function.
· Plus, the RS-232C interface and control I/O (3 inputs and 3 outputs) are equipped as standard communications functions.

 
Part Number
AD4410-03SALE
AD4410-04
AD4410-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Product name

฿ 41,829.00

฿ 39,039.01

INDICATOR 1 Piece(s) 61 Day(s) 4981046618793RS-485 (set to ch2) DIN connector for AD-4410

฿ 8,549.33

INDICATOR 1 Piece(s) 61 Day(s) 4981046618809RS-232C (set to ch2) DIN connector for AD-4410

฿ 5,143.00

INDICATOR 1 Piece(s) 61 Day(s) 4981046618823Stand for AD-4410

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option