1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4408C Dedicated CC-Link Wing Indicator (Part Number)

WAITING INDICATOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,733.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Industrial weighing scales must be capable of accurate weighing in high vibration environments.
· For this reason, countermeasures are required that approach vibration from the standpoint of electronics, software and machinery. These include analog filters, moving average methods, oil dampening, etc.
· However, because these methods generally slow down the response speed of the scale, it is difficult to make a scale that displays with both high accuracy and high speed response.
· The AD-4408C is equipped with a newly developed high performance digital filter. It achieves high accuracy and high speed response in high vibration environments, which have posed a problem up to now.
· Through the use of this function, automatic weight judgment devices like the CFW hold the promise of steadily and reliably improving the performance of scales that include sources of vibration in their structure.
· Also, since a special mechanically vibration-proof structure is not required, cost performance and maintenance are vastly improved.
· Furthermore, when calibrating scales in places with vibration, the source of vibration had to be completely stopped, or calibration carried out on holidays when the machinery was not in operation. But now calibration is possible even in environments with vibration.
· AD-4408C is equipped with a CC-Link interface as standard, and up to 42 units can be connected to a single master (only with AD-4408C configuration).

 
Part Number
AD-4408C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,733.24

WAITING INDICATOR 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
External dimension (W)(mm) 144 External dimensions (D)(mm) 135 (Including protruding part) External dimensions (H)(mm) 72
JAN Code 4981046618779 Details of dust-proof and waterproof function When mounted to panel Power Supply 100 to 240 V AC (50/60 Hz), approx. 10 VA
Operating temperature and humidity range -10°C to -40°C, 85% RH or less (no condensation)