1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AD-4407A Wing Indicator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,557.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4407A is a dust-proof and waterproof type wing indicator.
· The body is made of stainless steel (SUS304) and complies with IP65, allowing it to be washed with water.

 
Part Number
AD4407-03
AD4407-05
AD4407-07
AD4407-08
AD-4407A-JA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
JAN Code Product name Details of dust-proof and waterproof function Power Supply Operating temperature and humidity range

฿ 8,560.71

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618694RS-422/485 input/output + relay output for AD-4407A---

฿ 8,557.67

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618700RS-232C input/output + relay output + control input for AD-4407A---

฿ 12,755.03

INDICATOR 1 Piece(s) 61 Day(s) Peripheral EquipmentOption---4981046618717Analog output (4 to 20 mA) for AD-4407A---

฿ 8,557.67

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618724RS-232C input/output + current loop output + relay output + control input for AD-4407A---

฿ 32,133.86

INDICATOR 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable246.296.84981046618687-IP65100 V AC (50/60 Hz), approx. 20 VA-10°C to -40°C, 85% RH or less (no condensation)

Loading...

  1. 1