1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4406A Wing Indicator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,266.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4406A is a compact, lightweight (650 g), easy to handle wing indicator.
· Uses a large, easy to see 25 mm LCD display, and can be powered by batteries.

 
Part Number
AD4406-03
AD4406-04
AD4406-05
AD4406-08
AD4406-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Product name

฿ 10,668.34

INDICATOR 1 Piece(s) 61 Day(s) 4981046618625RS-422/485 input/output + relay output for AD-4406A

฿ 2,550.00

INDICATOR 1 Piece(s) 61 Day(s) 4981046618632RS-232C input/output for AD-4406A

฿ 9,371.00

INDICATOR 1 Piece(s) 61 Day(s) 4981046618649RS-232C input/output + relay output + control input for AD-4406A

฿ 9,371.00

INDICATOR 1 Piece(s) 61 Day(s) 4981046618663RS-232C input/output + current loop output + relay output + control input for AD-4406A

฿ 2,266.61

INDICATOR 1 Piece(s) 61 Day(s) 4981046618670Stand for AD-4406A

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option