1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4329AJA Wing Indicator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4329A is a wing indicator with a triple range function that is ideal for multi-interval scales.
· Supports multiple applications from check scales to hoppers/packers.
· Equipped with a triple range function that is ideal for multi-interval scales.

 
Part Number
AD4329A-01JA
AD4329A-02JA
AD4329A-03JA
AD4329A-04JA
AD4329A-07JA
AD-4329A-JA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Product name Power Supply Operating temperature and humidity range

฿ 10,674.41

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618182BCD parallel output for AD-4329A--

฿ 2,200.00

INDICATOR 1 Piece(s) 61 Day(s) Peripheral EquipmentOption---4981046618199Comparator output (relay output) for AD-4329A--

฿ 8,562.22

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618205RS-422/485 input/output for AD-4329A--

฿ 8,559.19

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618212RS-232C input/output (9-pin D-sub male) for AD-4329A--

฿ 10,685.02

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption---4981046618229Analog output (4 to 20 mA) for AD-4329A--

฿ 23,546.72

INDICATOR 1 Piece(s) 45 Day(s) Weighing instrumentsMain Body192165964981046618175-100 V AC (50/60 Hz), approx. 30 VA (supports 110 to 240 V AC)-5°C to -40°C, 85% RH or less (no condensation)

Loading...

  1. 1