1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-4402 Wing Indicator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,951.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4402 is a multi-function type wing indicator.
· Though housed in a compact body, it has a large display and a full range of weighing sequence functions.
· In order to support various plant equipment, it is equipped with field bus (CC-Link, DeviceNet, PROFIBUS), Modbus, serial, parallel and analog output, and relay output.

 
Part Number
AD4402-10
AD4402-20
AD4402-21SALE
AD-4402
AD-4402D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Product name Details of dust-proof and waterproof function Power Supply Operating temperature and humidity range Supplement

฿ 6,951.03

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption----4981046618373Panel cut size adapter plate for AD-4402 (stainless steel)---Makes it possible to attach AD-4402 to AD-4325A panel cut size.

฿ 21,223.20

WAITING INDICATOR AD-4402 1 Piece(s) 45 Day(s) Peripheral EquipmentOption----4981046618380CC-Link interface for AD-4402----

฿ 49,486.00

฿ 46,185.28

INDICATOR 1 Piece(s) 61 Day(s) Peripheral EquipmentOption----4981046618397DeviceNet interface for AD-4402----

฿ 55,256.28

WAITING INDICATOR AD-4402 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable192177964981046618304-IP65100 to 240 V AC (50/60 Hz), approx. 30 VA-5°C to -40°C, 85% RH or less (no condensation)-

฿ 55,206.76

INDICATOR 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable192177964981046041409-IP6524 V DC-5°C to -40°C, 85% RH or less (no condensation)-

Loading...

  1. 1