1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weighing Indicator & Accesories

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AD-4401A
  • AD4401-10
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,513.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-4401A is a high performance A/D converter and general purpose high-functioning wing indicator in a compact body.
· Supports multiple applications from check scales to hoppers/packers with segmentation control and sorted weighing function.
· As AD-4401A is the successor model to AD-4401, the main body size, color, operation, and method for mounting to the control panel are the same as for AD-4401.
· Additionally, the interface connector maintains compatibility with AD-4401, so there is no need to change the connector to link the indicator to the device when upgrading from AD-4401 to AD-4401A. Just use it as is.
· New functions have been added, but the initial settings are the same as for AD-4401.

Part Number
AD4401-10
AD-4401ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type Dust-proof and waterproof function External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Product name Details of dust-proof and waterproof function Power Supply Operating temperature and humidity range

฿ 6,513.73

INDICATOR 1 Piece(s) 45 Day(s) Peripheral EquipmentOption----4981046618298Panel cut size adapter plate for AD-4401A (stainless steel)---

฿ 40,360.27

฿ 35,521.07

INDICATOR 1 Piece(s) Same day Weighing instrumentsMain BodyAvailable144197724981046041317-IP65100 to 240 V AC (50/60 Hz), approx. 30 VA-10°C to -40°C, 85% RH or less (no condensation)

Loading...

  1. 1