1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCM17-M Series Stainless Steel Pressure-Resistant Explosion-Proof Beam Type Load Cell With Lift Prevention Mechanism And Integrated Bracing Fixture (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76,027.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Optimal for applications that require corrosion resistance in environments where combustible substances are handled. Optimal for tanks and hoppers

 
Part Number
LCM17K100E-M
LCM17K200E-M
LCM17K300E-M
LCM17K500E-M
LCM17T001E-M
LCM17T002E-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 76,027.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466145661 kN (102.0 kg)8.7

฿ 76,027.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466145732 kN (203.9 kg)8.7

฿ 76,027.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466145803 kN (305.9 kg)8.7

฿ 76,027.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466145975 kN (509.9 kg)8.7

฿ 76,027.63

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661460310 kN (1.020 t)8.7

฿ 92,129.38

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661461020 kN (2.039 t)11.2

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP54 Operating temperature and humidity range -10°C to 40°C