1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCB01/02/06 Series Pressure-Resistant Explosion-Proof Single Point Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LCB01/02シリーズ
  • LCB06シリーズ
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,359.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Explosion-proof type.
· Platform scale type.
· 400 mm × 400 mm (LCB01K30/60), 400 mm × 600 mm (LCB02K150), 600 mm × 700 mm (LCB06) loading surface sizes possible.
· 4 corner adjustment complete, and for both tensile and compression use.
· Explosion class and ignition temperature conform to [Exd II BT4], suitable for use in class 1 and class 2 areas.

 
Part Number
LCB01K030E
LCB01K060E
LCB02K150E
LCB06K300ESALE
LCB06K600ESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification details JAN Code Rated capacity Weight
(kg)

฿ 51,359.56

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Loading surface size: 400 × 400 mm4981046614405300 N (30.59 kg)2.2

฿ 51,359.56

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Loading surface size: 400 × 400 mm4981046614412600 N (61.18 kg)2.2

฿ 59,486.49

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Loading surface size: 400 × 600 mm49810466144291.5 kN (153.0 kg)4.9

฿ 72,327.51

฿ 59,901.64

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Loading surface size: 600 × 700 mm49810466144363 kN (305.9 kg)10

฿ 72,327.51

฿ 59,901.64

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Loading surface size: 600 × 700 mm49810466144436 kN (611.8 kg)10

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP54 Operating temperature and humidity range -10°C to 40°C