1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCM13-M Series All Stainless Steel Beam Type Load Cell With Lift Prevention Mechanism And Integrated Bracing Fixture (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Optimal for building tank and hopper scales that require corrosion resistance.
· For compression use.
· The stopper mechanism is built-in and the stopper cap is already adjusted, so installation is easy.

 
Part Number
LCM13K100-M
LCM13K200-MSALE
LCM13K300-MSALE
LCM13K500-M
LCM13T001-M
LCM13T002-MSALE
LCM13T003-MSALE
LCM13T1.5-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 36,305.59

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466124181 kN (102.0 kg)5.6

฿ 36,305.59

฿ 15,041.41

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 49810466124252 kN (203.9 kg)5.6

฿ 36,305.59

฿ 15,041.41

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 49810466124323 kN (305.9 kg)5.6

฿ 36,305.59

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466124495 kN (509.9 kg)5.6

฿ 9,143.00

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 498104661245610 kN (1.020 t)5.6

฿ 12,571.00

฿ 11,732.51

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 498104661247020 kN (2.039 t)8.6

฿ 12,571.00

฿ 11,732.51

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 498104661248730 kN (3.059 t)8.6

฿ 36,305.59

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661246315 kN (1.530 t)5.6

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 40°C