1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCB05 Series All Stainless Steel Airtight Structure Single Point Type Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,625.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Platform scale type
· Stainless steel welded airtight structure with 4 corner adjustment completed.
· Makes it easy to create platform scales, and can be used under harsh conditions.
· Loading surface size can be up to 400 mm × 400 mm.
· For both tensile and compression use.

 
Part Number
LCB05K030SALE
LCB05K060SALE
LCB05K150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity

฿ 31,625.29

฿ 28,801.15

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613705300 N (30.59 kg)

฿ 31,625.29

฿ 28,801.15

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613712600 N (61.18 kg)

฿ 31,625.29

฿ 28,801.15

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466137291.5 kN (153.0 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Specification details Loading surface size: 400 × 400 mm Details of dust-proof and waterproof function IP67 Weight(kg) 1.2
Operating temperature and humidity range -10°C to 40°C