1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-4221 Series All Stainless Steel Airtight Structure Beam Type Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,150.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Platform/tank scale type
· Compact, lightweight all stainless steel design.
· Demonstrates a high level of reliability even in punishing environments.
· For both tensile and compression use.

 
Part Number
LC4221-K010SALE
LC4221-K020SALE
LC4221-K050SALE
LC4221-K100SALE
LC4221-K200SALE
LC4221-K300SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity

฿ 22,150.14

฿ 19,946.20

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613644100 N (10.20 kg)

฿ 22,150.14

฿ 19,946.20

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613651200 N (20.39 kg)

฿ 22,150.14

฿ 19,946.20

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613668500 N (50.99 kg)

฿ 23,326.08

฿ 21,012.13

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466136751 kN (102.0 kg)

฿ 23,326.08

฿ 21,012.13

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466136822 kN (203.9 kg)

฿ 36,500.00

฿ 21,013.05

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466136993 kN (305.9 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Weight(kg) 0.8 Operating temperature and humidity range -10°C to 60°C