1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCC12 Series Weighing Module For All Stainless Steel Compression Type Hoppers And Tanks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 64,471.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel welded airtight structure (IP68) allows it to be used outdoors and under harsh conditions.
· Integrated mounting bracket type.
· Integrated bracing and lift prevention mechanism make installation easy.
· Lightweight and high performance.
· High accuracy with overall tolerance of 0.03% R.O.

 
Part Number
LCC12T010
LCC12T020
LCC12T030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity

฿ 64,471.44

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 104981046613569100 kN (10.20 t)

฿ 64,488.34

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 104981046613576200 kN (20.39 t)

฿ 64,488.34

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 104981046613583300 kN (30.59 t)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP68 (water depth 1.5 m / 100 hours) Weight(kg) 23 Operating temperature and humidity range -20°C to 60°C