1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-5223 Series Beam Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,969.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Optimal for tank, hopper and platform scales.
· Easy to handle, compact, lightweight cross-sectional beam type with moisture-proof processing.
· For both tensile and compression use.

 
Part Number
LC5223-K500SALE
LC5223-T001SALE
LC5223-T002SALE
LC5223-T003SALE
LC5223-T005SALE
LC5223-T1.5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity Weight
(kg)

฿ 13,969.23

฿ 10,666.90

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466143445 kN (509.9 kg)1

฿ 13,969.23

฿ 10,666.90

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661435110 kN (1.020 t)1

฿ 13,969.23

฿ 10,666.90

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661437520 kN (2.039 t)1

฿ 19,149.48

฿ 13,226.55

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661438230 kN (3.059 t)1.5

฿ 19,149.48

฿ 13,226.55

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661439950 kN (5.099 t)1.5

฿ 13,969.23

฿ 10,666.90

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661436815 kN (1.530 t)1

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 60°C