1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-5206 Series Beam Type Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LC5206-K300/K500
  • LC5206-T001/T002
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,094.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Easy to install floor scale or tank scale.
· Improved impact-resistance.
· For both tensile and compression use.

 
Part Number
LC5206-K300SALE
LC5206-K500SALE
LC5206-T001SALE
LC5206-T002SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity Weight
(kg)

฿ 15,094.47

฿ 13,547.29

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466143063 kN (305.9 kg)0.7

฿ 15,094.47

฿ 13,547.29

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466143135 kN (509.9 kg)0.7

฿ 16,831.39

฿ 14,932.81

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661432010 kN (1.020 t)1.7

฿ 17,240.27

฿ 15,359.36

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10498104661433720 kN (2.039 t)1.7

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 60°C