(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compression type.
· Tank/hopper type.
· Fully airtight structure withstands severe environments.
· Large 3 mV/V electric output that degrades little over time, for long-term stability.
Main applications | Weighing instruments | Type | Main Body | Dust-proof and waterproof function | Available |
---|---|---|---|---|---|
Details of dust-proof and waterproof function | IP67 | Operating temperature and humidity range | -10°C to 75°C |
Please check the type/dimensions/specifications of the part CP-1 in the CP Series Airtight Structure Type Load Cell series.
Part Number |
---|
CP-10 |
CP-100L |
CP-2 |
CP-20 |
CP-200L |
CP-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JAN Code | Rated capacity | Weight (kg) |
---|---|---|---|---|---|---|---|
฿ 119,399.09 | 1 Piece(s) | 45 Day(s) | 4981046615068 | 100 kN (10.20 t) | 10.2 | ||
฿ 79,017.96 | 1 Piece(s) | 45 Day(s) | 4981046614986 | 1 kN (102.0 kg) | 3.1 | ||
฿ 76,152.50 | 1 Piece(s) | 45 Day(s) | 4981046615037 | 20 kN (2.039 t) | 4.8 | ||
฿ 181,035.46 | 1 Piece(s) | 45 Day(s) | 4981046615075 | 200 kN (20.39 t) | 27.0 | ||
฿ 71,178.33 | 1 Piece(s) | 45 Day(s) | 4981046614993 | 2 kN (203.9 kg) | 3.2 | ||
฿ 76,152.50 | 1 Piece(s) | 45 Day(s) | 4981046615044 | 30 kN (3.059 t) | 4.8 |
How can we improve?
How can we improve?