1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-1216 Series Airtight Structure Type Load Cell (LC1216-K100)

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Tank/hopper type.
· Fully airtight type for use in severe conditions.
· Structure resists the effects of eccentric loads, making it ideal for weighing moving items.
· For both tensile and compression use.

 
Part Number
LC1216-K100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity Weight
(kg)

฿ 31,726.69

฿ 28,481.05

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466141221 kN (102.0 kg)1.7

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 60°C

Please check the type/dimensions/specifications of the part LC1216-K100 in the LC-1216 Series Airtight Structure Type Load Cell series.

Products with similar specification

Part Number
LC1216-K200
LC1216-K500
LC1216-T001A
LC1216-T002A
LC1216-T005
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSJAN Code Rated capacity Weight
(kg)

฿ 31,743.59

1 Piece(s) 61 Day(s) 1049810466141392 kN (203.9 kg)1.8

฿ 31,743.59

1 Piece(s) 61 Day(s) 1049810466141465 kN (509.9 kg)1.8

฿ 33,683.31

1 Piece(s) 61 Day(s) 10498104661415310 kN (1.020 t)4

฿ 36,035.20

1 Piece(s) 61 Day(s) 10498104661416020 kN (2.039 t)5.6

฿ 40,225.41

1 Piece(s) 61 Day(s) -498104661417750 kN (5.099 t)5.6