1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-1122 Series S-Shaped Compact General Purpose Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,006.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Tank/hopper type.
· Aluminum with a black anodized aluminum finish to improve corrosion resistance.
· Structure resists the effects of eccentric loads, making it ideal for weighing moving items.
· For both tensile and compression use.

 
Part Number
LC1122-K050
LC1122-K100
LC1122-K250
LC1122-K500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 8,006.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046613941500 N (50.99 kg)0.4

฿ 8,006.19

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466139581 kN (102.0 kg)0.4

฿ 8,013.77

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466139652.5 kN (254.9 kg)0.45

฿ 8,013.77

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466139725 kN (509.9 kg)0.45

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP22 Operating temperature and humidity range -10°C to 50°C