1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-4103 Series Single Point Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,856.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Platform scale type
· Medium sized loading surface (400 × 600 mm) possible (4 corner adjustment complete).
· Includes temperature compensation for both zero and span.
· For both tensile and compression use.

 
Part Number
LC-4103-K060
LC-4103-K100
LC-4103-K150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity

฿ 10,856.21

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 104981046613279600 N (61.18 kg)

฿ 10,856.21

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466132861 kN (102.0 kg)

฿ 10,871.38

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466132931.5 kN (153.0 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP54 Weight(kg) 1.2 Operating temperature and humidity range -10°C to 40°C
Features Loading surface size: 400 × 600 mm