1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series Portable Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,905.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is not a scale for transaction validation (scale with validation). Do not use for certifying applications such as determining cost based on weighing results (selling products by weight) or measuring bodyweight for medical examinations.

Product Description

[Features]
· This one unit can handle everything from small-scale weighing (1 g minimum display) to large-scale weighing.
· Equipped with a large handle that allows it to be carried to wherever you need to perform weighing.
· Main body is a robust integrated aluminum die cast type.
· Portable… Robust die cast body with convenient handle for carrying.
· Easy to see… up/down reversible backlit LCD display with display hold function.
· Storable… Compact and robust design allows it to be stored standing up or hanging (approx. 73 mm thick).
· For weighing yourself or your pets.
· For estimating the cost of packages shipped from your home or office.
· For weighing industrial waste (equipped on packer car).

Part Number
SA-30K
SA-60K
SA-150K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
JAN Code Reproducibility Linearity
(kg)

฿ 16,905.70

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 30,000R1 large range: 100 / R2 mid range: 10 / R3 small range: 1 (0 to 3 kg), 10 (3 to 30 kg) / R4 very small range: 1 (0 to 3,000 g), 10 (3 to 30 kg)4981046608015R1 large range: 0.1 kg / R2 mid range: 0.01 kg / R3 small range: 0.002 kg (0 to 3 kg), 0.01 kg (3 to 30 kg) / R4 very small range: 2 g (0 to 3,000 g), 0.01 kg (3 to 30 kg)R1 large range: ±0.1 / R2 mid range: ±0.01 / R3 small range: ±0.002 (0 to 3 kg), ±0.01 (3 to 30 kg) / R4 very small range: ±0.002 (0 to 3,000 g), ±0.01 (3 to 30 kg)

฿ 16,905.70

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60,000R1 large range: 100 / R2 mid range: 10 / R3 small range: 1 (0 to 3 kg), 10 (3 to 60 kg) / R4 very small range: 1 (0 to 3,000 g), 10 (3 to 60 kg)4981046608022R1 large range: 0.1 kg / R2 mid range: 0.01 kg / R3 small range: 0.002 kg (0 to 3 kg), 0.01 kg (3 to 60 kg) / R4 very small range: 2 g (0 to 3,000 g), 0.01 kg (3 to 60 kg)R1 large range: ±0.1 / R2 mid range: ±0.02 / R3 small range: ±0.002 (0 to 3 kg), ±0.02 (3 to 60 kg) / R4 very small range: ±0.002 (0 to 3,000 g), ±0.02 (3 to 60 kg)

฿ 16,905.70

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 150,000R1 large range: 100 / R2 mid range: 10 / R3 small range: 1 (0 to 3 kg), 10 (3 to 150 kg) / R4 very small range: 1 (0 to 3,000 g), 10 (3 to 150 kg)4981046608039R1 large range: 0.1 kg / R2 mid range: 0.01 kg / R3 small range: 0.002 kg (0 to 3 kg), 0.01 kg (3 to 150 kg) / R4 very small range: 2 g (0 to 3,000 g), 0.01 kg (3 to 150 kg)R1 large range: ±0.1 / R2 mid range: ±0.05 / R3 small range: ±0.002 (0 to 3 kg), ±0.05 (3 to 150 kg) / R4 very small range: ±0.002 (0 to 3,000 g), ±0.05 (3 to 150 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 330 Measurement Plate Dimensions W(mm) 330
External dimension (W)(mm) 330 External dimensions (D)(mm) 508.9 External dimensions (H)(mm) 73 to 84
Weight(kg) Approx. 6.3 Power Supply Included AC adapter AX-TB196 or 4 D batteries (sold separately) Battery life Approx. 700 hours (using alkaline battery at 23°C with backlight off) *Battery life varies depending on manufacturer, usage and storage conditions.
Materials Weighing pedestal: Aluminum die casting