1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HW-C/HW-CP Series (Water-Strong) Weighing Pedestal Dust-proof And Waterproof Digital Platform Scale (Part Number)

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,097.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes 3-color, 5-level comparator light and 10-key control pad.
· Weighing pedestal dust-proof and waterproof grade: IP65.
· 1/10,000 high-resolution.
· HW-CP series includes a built-in printer.
· Washable weighing pedestal (dust-proof and waterproof to IP65).
· Includes a vinyl protective cover for the display.
· Display can be adjusted across 4 upward facing levels.
· Easy to see 3-color, 5-level comparator light.
· Upper/lower limit setting for sorting work.
· Cable length from weighing pedestal to display: 1.5 m for HW-10KC (CP).
2.5 m for HW-60KC (CP) / HW-100KC (CP) / HW-200KC (CP).
· -CP models include built-in printer.

Part Number
HW-200KC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 31,619.20

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 220,0005303903907127734981046135054110,0000.02 kgApprox. 17

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dust-proof and waterproof function Available Specification details Standard type Details of dust-proof and waterproof function Weighing pedestal dust-proof and waterproof grade: IP65
Special Notes Minimum displayed units are in kilograms. Please be aware that grams cannot be displayed. Materials Weighing tray: SUS430 / display: ABS / pole: SUS304, pole base: ADC12 (aluminum die cast: 60 kg, 100 kg, 200 kg models only) *10 kg models are integrated with pole

Please check the type/dimensions/specifications of the part HW-200KC in the HW-C/HW-CP Series (Water-Strong) Weighing Pedestal Dust-proof And Waterproof Digital Platform Scale series.

Products with similar specification

Part Number
HW-100KC
HW-60KC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 31,619.20

1 Piece(s) 45 Day(s) 100,0005303903907127734981046135047100,0000.01 kgApprox. 17

฿ 29,097.60

1 Piece(s) 45 Day(s) 60,0004243303306217714981046135030120,0000.005 kg11