1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HV-C/HV-CP Series (Water-Strong) Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale (Part Number)

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,082.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes 3-color, 5-level comparator light and 10-key control pad.
· Weighing pedestal is dust-proof.
· Waterproof to IP65
· Triple the range for 3 times the work.
· HV-CP Series includes a built-in printer.
· Includes a vinyl protective cover for the display.
· Display can be adjusted across 4 upward facing levels.
· Easy to see 3-color, 5-level comparator light.
· Upper/lower limit setting for sorting work.
· Cable length from weighing pedestal to display: 1.5 m for HV-15KC (CP).
· 2.5 m for HV-60KC (CP) / HV-200KC (CP).
· -CP models include built-in printer.

Part Number
HV-15KCP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 38,371.91

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer2754743684981046135061150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dust-proof and waterproof function Available Details of dust-proof and waterproof function Weighing pedestal dust-proof and waterproof grade: IP65 Special Notes Minimum displayed units are in kilograms. Please be aware that grams cannot be displayed.
Materials Weighing tray: SUS430 / display: ABS / pole: SUS304S, pole base: ADC12 (aluminum die casting: 60 kg, 200 kg models only) *15 kg models are integrated with pole

Please check the type/dimensions/specifications of the part HV-15KCP in the HV-C/HV-CP Series (Water-Strong) Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale series.

Products with similar specification

Part Number
HV-200KC
HV-200KCP
HV-60KC
HV-60KCP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 28,603.96

1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type3907127734981046135016110,0000.02 kg / 0.05 kg / 0.1 kgApprox. 17

฿ 44,645.05

1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390With built-in printer3907127734981046135085110,0000.02 kg / 0.05 kg / 0.1 kgApprox. 17

฿ 26,082.36

1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type3306217714981046135009120,0000.005 kg / 0.02 kg / 0.01 kg11

฿ 40,555.52

1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330With built-in printer3306217714981046135078120,0000.005 kg / 0.02 kg / 0.01 kg11