(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Includes 3-color, 5-level comparator light and 10-key control pad.
· Weighing pedestal is dust-proof.
· Waterproof to IP65
· Triple the range for 3 times the work.
· HV-CP Series includes a built-in printer.
· Includes a vinyl protective cover for the display.
· Display can be adjusted across 4 upward facing levels.
· Easy to see 3-color, 5-level comparator light.
· Upper/lower limit setting for sorting work.
· Cable length from weighing pedestal to display: 1.5 m for HV-15KC (CP).
· 2.5 m for HV-60KC (CP) / HV-200KC (CP).
· -CP models include built-in printer.
Part Number |
---|
HV-60KC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,082.36 | MEASURING INSTRUMENT | 1 Piece(s) | 45 Day(s) | 15,000/30,000/60,000 | 424 | 330 | Standard type | 330 | 621 | 771 | 4981046135009 | 120,000 | 0.005 kg / 0.01 kg / 0.02 kg | 11 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dust-proof and waterproof function | Available | Details of dust-proof and waterproof function | Weighing pedestal dust-proof and waterproof grade: IP65 | Special Notes | Minimum displayed units are in kilograms. Please be aware that grams cannot be displayed. |
Materials | Weighing tray: SUS430 / display: ABS / pole: SUS304S, pole base: ADC12 (aluminum die casting: 60 kg, 200 kg models only) *15 kg models are integrated with pole |
Please check the type/dimensions/specifications of the part HV-60KC in the HV-C/HV-CP Series (Water-Strong) Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale series.
Part Number |
---|
HV-15KCP |
HV-200KC |
HV-200KCP |
HV-60KCP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,371.91 | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 4981046135061 | 150,000 | 0.005 kg / 0.002 kg / 0.001 kg | Approx. 7 | ||
฿ 28,603.96 | 1 Piece(s) | 45 Day(s) | 60,000/150,000/220,000 | 530 | 390 | Standard type | 390 | 712 | 773 | 4981046135016 | 110,000 | 0.02 kg / 0.05 kg / 0.1 kg | Approx. 17 | ||
฿ 44,645.05 | 1 Piece(s) | 45 Day(s) | 60,000/150,000/220,000 | 530 | 390 | With built-in printer | 390 | 712 | 773 | 4981046135085 | 110,000 | 0.02 kg / 0.05 kg / 0.1 kg | Approx. 17 | ||
฿ 40,555.52 | 1 Piece(s) | 45 Day(s) | 15,000/30,000/60,000 | 424 | 330 | With built-in printer | 330 | 621 | 771 | 4981046135078 | 120,000 | 0.005 kg / 0.02 kg / 0.01 kg | 11 |
How can we improve?
How can we improve?