1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EK-L Series Personal Electronic Balance (EK-15KL)

AAD BALANCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The EK-15KL is a high-resolution electronic balance with a resolution of 1/150,000.
· The EK-30KL is a dual range balance, with a resolution of 1/30,000 for each range.
· The EK-L series includes a quantity mode, percent mode and comparator function.
· Includes an LCD display screen with a backlight that allows it to be used in dark areas.
· Since RS-232C is equipped as standard, it can be connected to a computer or printer.
· Using RS-232C enables data output that supports GLP.
· Utilizing the optional lead battery enables cordless operation.
· Display part is not detachable.

Part Number
EK-15KL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
JAN Code Maximum count value
(pcs.)
Weight
(kg)

฿ 19,919.78

AAD BALANCES 1 Piece(s) 45 Day(s) 1015,0000.14981046609111150,000Approx. 4.2

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Countable Minimum Single Weight(g) 0.1
Measurement Plate Shape Square Plate Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.)
Measurement Plate Dimensions D(mm) 210 Measurement Plate Dimensions W(mm) 300 External dimension (W)(mm) 315
External dimensions (D)(mm) 339.5 External dimensions (H)(mm) 118 to 130 Power Supply Included AC adapter AX-TB266, or lead battery (sold separately)
% Minimum Display(%) 0.1 Materials Weighing tray: SUS430 Battery operating time(hours) Approx. 100 (25°C, backlight turned off)
100% registered minimum mass(g) 10

Please check the type/dimensions/specifications of the part EK-15KL in the EK-L Series Personal Electronic Balance series.

Products with similar specification

Part Number
EK-30KL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
JAN Code Maximum count value
(pcs.)
Weight
(kg)

฿ 20,387.77

1 Piece(s) 45 Day(s) 1030,000 / 3,0000.1 ~ 14981046609128300,000Approx. 4.9