(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Broad product lineup with wide selection of interfaces (sold separately) and power supplies.
· For 1 mg scale minute weighing to a maximum 6.1 kg large capacity weighing.
· Choose the optimal model depending on application.
· 12 models with capacities ranging from 120 g to 6,100 g, and minimum displays ranging from 1 mg to 0.1 g.
· Choose an interface (sold separately) that suits your objectives.
· Can use either the included AC adapter, or dry cell batteries (size AA × 4, sold separately).
· Comparator display function that is convenient for sorting work (excluding EJ-123B/EJ-303B).
· Can switch between 3 displays: weight, quantity and percent.
· A convenient carrying case is available, sold separately (cannot be used for EJ-123B/EJ-303B).
· Can hold up to 4 units stacked. Great for storing multiple units (excluding EJ-123B/EJ-303B).
· Large display with 16 mm character height, backlight can be set ON or OFF.
· A plastic wind guard is available (sold separately) for high accuracy weighing (included with EJ-123B/EJ-303B).
· Uses a rust- and dirt-resistant SUS304 stainless steel weighing tray.
· EJ-123B/EJ-303B/EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B use a round tray (ø110 mm).
· EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B use a square tray (127 mm × 140 mm).
Features
Large LCD with backlight for easy viewing
EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B
EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B
Variation
Part number | EJ-123B | EJ-303B | EJ-1202B | EJ-3002B | EJ-120B | EJ-200B | EJ-300B |
---|---|---|---|---|---|---|---|
Weighing capacity | 120 g | 310 g | 1,200 g | 3,100 g | 120 g | 210 g | 310 g |
Minimum Display | 0.001 g | 0.01 g | |||||
Repeatability (Standard Deviation) | 0.003 g | 0.03 g | 0.01 g | ||||
Linearity | ±0.003 g | ±0.03 g | ±0.01 g | — | ±0.02 g | ||
Display Mode | g (grams), pcs (number of pcs.), % (percentage), ct (carat: for jewelry), mom (momme: for pearls) | g (grams), pcs. (number of pcs.), % (percent) | |||||
Weighing pan dimensions/ Weighing pan material | ⌀110 mm /SUS304 | 140 (W) mm × 127 (D) mm /SUS304 | ⌀110 mm /SUS304 | ||||
External Dimensions/ Main Body Weight | 190 (W) × 211 (D) × 131 (H) mm /1,160 g | 190 (W) × 208 (D) × 82 (H) mm /1,490 g | 190 (W) × 208 (D) × 59 (H) mm /850 g | 190 (W) × 208 (D) × 59 (H) mm /870 g |
Part number | EJ-410B | EJ-610B | EJ-1500B | EJ-2000B | EJ-3000B | EJ-4100B | EJ-6100B |
---|---|---|---|---|---|---|---|
Weighing capacity | 410 g | 610 g | 1,500 g | 2,100 g | 3,100 g | 4,100 g | 6,100 g |
Minimum Display | 0.01 g | 0.1 g | |||||
Repeatability (Standard Deviation) | 0.01 g | 0.1 g | |||||
Linearity | — | ±0.03 g | ±0.1 g | ±0.2 g | ±0.3 g | ||
Display Mode | g (grams), pcs. (number of pcs.), % (percent) | ||||||
Weighing pan dimensions/ Weighing pan material | ⌀110 mm /SUS304 | 140 (W) mm × 127 (D) mm /SUS304 | |||||
External Dimensions/ Main Body Weight | 190 (W) × 208 (D) × 59 (H) mm /870 g | 190 (W) × 208 (D) × 59 (H) mm /970 g | 190 (W) × 208 (D) × 59 (H) mm /1,070 g |
Part number | EJ-123B | EJ-303B | EJ-1202B | EJ-3002B |
---|---|---|---|---|
Image | ![]() | ![]() | ![]() | ![]() |
JAN code | 4981046131308 | 4981046131315 | 4981046135221 | 4981046135238 |
Part number | EJ-120B | EJ-200B | EJ-300B | EJ-410B |
---|---|---|---|---|
Image | ![]() | ![]() | ![]() | ![]() |
JAN code | 4981046131209 | 4981046131216 | 4981046131223 | 4981046131230 |
Part number | EJ-610B | EJ-1500B | EJ-2000B |
---|---|---|---|
Image | ![]() | ![]() | ![]() |
JAN code | 4981046131247 | 4981046131254 | 4981046131261 |
Part number | EJ-3000B | EJ-4100B | EJ-6100B |
---|---|---|---|
Image | ![]() | ![]() | ![]() |
JAN code | 4981046131278 | 4981046131285 | 4981046131292 |
Option
Product Name | Type name | JAN Code |
---|---|---|
USB interface "quick USB" commercially available USB cable AB type is required separately | EJ-02JA * 1 | 4981046070379 |
RS-232C interface | EJ-03JA * 1 | 4981046611442 |
Underfloor weighing bracket (for the EJ-3000 B/EJ-4100 B/EJ-6100 B) | EJ-07JA | 4981046611459 |
Underfloor weighing bracket (for the EJ-1500 B/EJ-2000 B) | EJ-08JA | 4981046611466 |
Windshield (Standard accessory for the EJ-123 B/EJ-303 B) | EJ-11JA | 4981046611473 |
Carrying case (Cannot be used for the EJ-123 B/EJ-303 B/EJ-1202 B/EJ-3002 B) | EJ-12JA | 4981046611480 |
Environment logger | AD-1687 * 2 | 4981046607605 |
Weighing data logger | AD-1688 * 2 | 4981046604437 |
Multifunction printer | AD-8127 * 2 | 4981046149945 |
Ethernet converter (With data collection software Win-CT-Plus) | AD-8526 * 2 | 4981046603010 |
External indicator | AD-8920A * 2 | 4981046603867 |
dedicated pan for measuring gems, precious metals, and minute parts (capacity: 120 ml, material: aluminum) 2 pcs. (silver) | AX-CARATPAN-WJA | 4981046609395 |
dedicated pan for measuring gems, precious metals, and minute parts (capacity: 120 ml, material: aluminum) 2 pcs. (black) | AX-CARATPAN-BJA | 4981046609418 |
AC adapter (standard accessory) | AX-TB162 | 4981046712835 |
AC adapter | AX-TB266 | 4981046618076 |
* 1) The EJ-02JA and EJ-03JA cannot be used at the same time.
* 2)The EJ-03JA (RS-232C) is required upon the use of the AD-1687, AD-1688, AD-8127, AD-8526, and AD-8920 A.
* Turn the foot packing washer to level the scales so that air bubbles enter the red circle of the level.
(1) Do not install the balance in a place where they will be exposed to dust, wind, vibration, severe temperature differences, condensation, or magnetism.
(2) Use a solid scale stand so that the balance is kept horizontal.
(3) Install it in a place away from direct sunlight.
(4) Do not install the balance near an air conditioner or heater.
(5) Use a stable AC power supply.
(6) Do not install it in a place with corrosive gas or flammable gas.
(7) Turn on the power supply 30 minutes before the start of use.
What is the difference between the EJ-B series and the EK-i series?:
Part Number |
---|
EJ-303B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Wind guard | Maximum count value (pcs.) | % Minimum Display (%) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,838.00 ฿ 23,070.40 | MEASURING INSTRUMENT | 1 Piece(s) | 30 Day(s) | 10 | 310 | 0.001 | 0.001 | Round Countersunk Head | - | 110 | - | 190 | 211 | 131 | 4981046131315 | Yes | 310,000 | 0.01 | 0.1 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Dry Cell Battery Compatible | Available |
---|---|---|---|---|---|
Sampling quantity(pcs.) | 5, 10, 25, 50 or 100 pcs. | Materials | Weighing tray: SUS304 |
Please check the type/dimensions/specifications of the part EJ-303B in the EJ-B Series Personal Balance series.
Part Number |
---|
EJ-1500B |
EJ-2000B |
EJ-200B |
EJ-4100B |
EJ-410B |
EJ-6100B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Wind guard | Maximum count value (pcs.) | % Minimum Display (%) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,035.50 | 1 Piece(s) | 45 Day(s) | - | 1,500 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131254 | NA | 15,000 | 0.1 | 10 | ||
฿ 11,397.33 | 1 Piece(s) | 45 Day(s) | - | 2,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131261 | NA | 21,000 | 0.1 | 10 | ||
฿ 11,379.14 | 1 Piece(s) | 45 Day(s) | - | 210 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 190 | 208 | 59 | 4981046131216 | NA | 21,000 | 0.1 | 1 | ||
฿ 12,497.99 | 1 Piece(s) | 45 Day(s) | - | 4,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131285 | NA | 41,000 | 0.1 | 10 | ||
฿ 13,191.31 | 1 Piece(s) | 45 Day(s) | - | 410 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 190 | 208 | 59 | 4981046131230 | NA | 41,000 | 0.1 | 1 | ||
฿ 15,392.62 | 1 Piece(s) | 45 Day(s) | - | 6,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131292 | NA | 61,000 | 0.1 | 10 |
How can we improve?
How can we improve?