Waterproof Type Core Thermometer with Memory AD-5628

Brand :
A&D

Caution

  • IPX7 is a regulation that has been standardized by the IEC (International Electrotechnical Commission). Waterproof function can be retained when submerging at a depth of 1 m in room temperature still water for 30 minutes.

Product Description

[Features]
• Up to 99 measurement data points can be stored in memory.
• Simple stopwatch function
• IPX7 waterproof type br>• Temperature probe tip is ultra-fine at ⌀2 mm
• Temperature measurement range is -40 to 220°C
• Temperature display range is -50 to 230°C.
• Simple stopwatch function can simultaneously display temperature and elapsed time changes (in second increments).
• Measurement start and stop temperature and elapsed time can be saved to memory.
• Simple memory saving of just the temperature is also possible.