Ultrasonic Thickness Meter, AD-3255 Series

Brand :
A&D

Caution

  • Image is of the main body.

Product Description

[Features]
· This product can be used to measure the thickness of a wide range of materials such as metal, glass, plastic, ceramic, epoxy, etc.
· This single unit covers a wide measurement range (0.8 to 300 mm) with a display resolution of 0.01 mm (display can be switched between 0.01 mm and 0.1 mm).
· Includes a scan mode to measure the smallest thickness detected within a wide range.
· 3 types of probes can be used to accommodate different applications.
· Thickness can be measured through a coating* (when using the AD-3255-04, sold separately).
· It is possible to measure the thickness of the object to be measured excluding the thickness of any paint or coating using echo/echo mode.
· Zero point adjustment of probes is supported. Includes 4 mm-equivalent test piece.
· Probes can be replaced.
· Supports sound speed adjustment.
· 1-point adjustment, 2-point adjustment and adjustment via numerical input are supported. Both setting and adjustment data are committed to the device's memory.
· Display of coupling state as well as verification of the contact state are supported.
· Remaining battery power can be displayed.
· When the batteries are exhausted, the battery indicator will flash.
· Equipped with battery-saving auto power off function.
· If the device is not used for approx. 5 minutes, the display will flash for 20 seconds and the power will turn off automatically.
· Backlight function allows easy viewing of values ​​even in dark environments.
* Thickness measurement through a coating can be performed provided that the coating thickness is no greater than 1 mm and the ratio of the coating thickness to the thickness of the object being measured is at least 1:8.
· However, measurement may not be possible depending on the type of coating present and the state of the object being measured.
· Additionally, coating thickness can not be measured.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Ultrasonic Thickness Meter, AD-3255 Series | A&D | MISUMI Thailand