1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCCA21 Series Button Type Load Cell With Amplifier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,987.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compression type.
· Optimal for measuring load distribution.
· Ideal for measuring press fitting and press pressure changes.
· Includes cell mounting bracket and amplifier case mounting bracket.
· Rated capacity: 100 N (10.20 kg) to 1 kN (102.0 kg).
· Analog output with amplification makes weight calibration unnecessary.
· Optimal for measuring load distribution.
· For button switch pressure measurement.
· For component force measurement.

Part Number
LCCA21KN001
LCCA21N100
LCCA21N500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Natural frequency
(kHz)
Weight
(kg)

฿ 14,987.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466122341 kN (102.0 kg)35Approx. 0.070 (including amplifier and cable)

฿ 14,987.16

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046612203100 N (10.20 kg)45Approx. 0.065 (including amplifier and cable)

฿ 14,987.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046612227500 N (50.99 kg)30Approx. 0.070 (including amplifier and cable)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Dust-proof and waterproof function Available
Allowable overload(% of R.C.) 150 Overall error(% of R.O.) 0.5 Power supply voltage(V) DC 5 ±0.25
Output voltage(V) 1 to 4 (applied load [% of R.C.] 0%: 1, 100%: 3, 150%: 4) Details of dust-proof and waterproof function Dust-proof, waterproofing performance: load cell IP64 Operating temperature and humidity range 0°C to 70°C
Accessory Mounting holder, amplifier case holder Operating environment(°C) -10 to 80 Power supply current consumption ≤ 16 mA
Load resistance ≥ 5 kΩ Zero point voltage(V) 1 ±0.04 Span voltage(V) 2 ±0.01
Insulation resistance ≥ 500 MΩ/ 50 V DC (not insulated between power supply and output) Effect of zero point temperature 0.6% of R.O. / 10°C Typ. Effect of output temperature 0.6% of Load / 10°C Typ.
Frequency characteristics(Hz) 100 (-3 dB) Cable size Load cell to amplifier: ø2 / 2 m, From amplifier: ø6 / 0.5 m Cable color Red: power source +, white: power source -, green: output +, blue: output -, yellow: shield