1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCC21 Series Ultra-Compact Compression Type Button Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,867.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compression type.
· Optimal for measuring load distribution.
· Ideal for measuring press fitting and press pressure changes.
· Includes cell mounting bracket.
· Rated capacity: 100 N (10.20 kg) to 1 kN (102.0 kg).
· Button switch pressure measurement.
· Keyboard inspection.
· Tableting machine pressure measurement.
· Press machine pressure measurement.
· Crimping force measurement.
· Spring pressure measurement.
· Robot force sensors.
· Robot load sensors.
· Component force measurement.
· Health appliance force measurement.

Part Number
LCC21KN001
LCC21N100
LCC21N200
LCC21N500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 11,868.37

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466121971 kN (102.0 kg)Approx. 0.020

฿ 11,867.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046612166100 N (10.20 kg)Approx. 0.015

฿ 12,312.00

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046612173200 N (20.39 kg)Approx. 0.015

฿ 11,868.37

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046612180500 N (50.99 kg)Approx. 0.020

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function Dust-proof, waterproof performance: IP64 Accessory Mounting holder Operating environment(°C) -10 to 80