1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SB-FP Series Weighing Pedestal For Pressure-Resistant Explosion-Proof Use

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75,046.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure-resistant explosion-proof structure.
· Can be used in type 1 and type 2 hazardous areas.
· Uses a single point load cell that makes it compact and lightweight.
· Explosion class and ignition temperature conform to [Exd II BT4], suitable for use in class 1 and class 2 areas.
· Fatigue detection complies with LCB01/LCB02/LCB06.

Part Number
SB30K05-FP
SB60K05-FP
SB150K06-FP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Weight
(kg)
Materials

฿ 75,046.25

AAD SCALE 1 Piece(s) 45 Day(s) 30,0003752901404981046603805Approx. 13Weighing tray: stainless steel, base: steel

฿ 75,046.25

AAD SCALE 1 Piece(s) 45 Day(s) 60,0003752901404981046603812Approx. 13Weighing tray: stainless steel, base: steel

฿ 85,299.85

AAD SCALE 1 Piece(s) 45 Day(s) 150,0005303901704981046603829Approx. 15Weighing tray: stainless steel, Base: aluminum die cast

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Supplement Cable: 6 core shielded cable, ø7 × 6 m, round terminal, internal diameter ø3.2 mm