FX-GD Series Electronic Balance For Gold Measurement

Brand :
A&D

Caution

    Product Description

    [Features]
    · An electronic balance for gold measurement that is ideal for manufacturing or working with precious metals.
    · Using FXi-02JA allows weight values to be sent to computer via USB
    · Compact, easy to use B5 size.
    · Equipped with the New SHS weight sensor system with an approx. 1 second response speed.
    · Statistical calculation function.
    · Output supports GLP, GMP, GCP and ISO.
    · Can use the AC adapter or built-in rechargeable battery (sold separately).
    · Weighing animals.
    · Comparator display with buzzer.
    · Underfloor weighing dedicated fixture, RS-232C equipped as standard.
    · Weighing modes include grams, quantity, percent, carat and monme (a unit of measurement used to weigh pearls).
    · The FXi-08JA (sold separately) enables two-way communication with a computer over LAN, allowing data from multiple balances to be received by a single computer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    FX-GD Series Electronic Balance For Gold Measurement | A&D | MISUMI Thailand