1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[A&D]Sensitive Anemometer, AD-1641

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,884.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneously measures air flow, temperature, humidity, atmospheric pressure and vibration, and saves them in chronological order.
· Check and record air flow in enclosures, draft chambers, etc.
· Can sound a buzzer to indicate danger if the specified air speed falls below the lower limit value.
· Analysis balance operating environment evaluation.
· For environmental measurement in research facilities, or when breeding plants and animals.

Part Number
AD-1641
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,884.32

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Specification details Measurement range: wind speed 0 to 1.00 m/s, temperature 0 to 60°C, humidity 0 to 100%, barometric pressure 500 to 1,100 hPa, vibration 0 to 2,000 Gal
Main Body Dimensions(mm) Main unit: 127 (W) × 90 (H) × 36 (D) (including protector), wind speed sensor: 90 (W) × 90 (H) × 91 (D) JAN Code 4981046110426 Weight(kg) Main unit: 0.28 (including battery and protector), wind speed sensor: 0.09
Power Supply Size AA batteries × 2, or charge by USB or AC adapter

Please check the type/dimensions/specifications of the part AD-1641 in the [A&D]Sensitive Anemometer, AD-1641 series.