1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

86 Buff

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slight resilience, soft contact.
[Applications]
· Ideal for semi-finishing and gloss finishing.

 
Part Number
185-00102
185-00105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 215.09

KUB BUFFS 1 Piece(s) 8 Day(s) 30

฿ 215.09

KUB BUFFS 1 Piece(s) 11 Day(s) 23

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Width(mm) 5 Shaft Diameter(mm) 3 Internal diameter(mm) 10
Overall length(mm) 45 Maximum allowable rotation speed(rpm) 15,000 Specifications Cloth, layered rose-type
Hardness Medium soft