1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polishing Felt Buff (Soft Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from wool only, which is raised and compressed. Does not contain bond.
· Soft contact ideal for curved sections and complex sections.
· The particle size for the abrasive to be used with the buff should ideally be more than #1,000.
[Applications]
· Ideal for polishing molds, various metals and ceramics, etc.

 
Part Number
258-00007
258-00009
258-00021
258-00023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Internal diameter
(mm)
Overall length
(mm)

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀175ø8.545

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀225ø1045

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀173ø8.543

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀223ø1043

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Shaft Diameter(mm) 3 Maximum allowable rotation speed(rpm) 15,000 Specifications Wheel-type