1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Felt Buff (Hard Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 258-00024
  • 258-00020
  • 058-02001
  • 058-02002
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· During the manufacturing process, the bond is allowed to slightly infiltrate during compression.
· Since it retains shape, the buff is ideal for polishing and finishing corners, small-diameter holes and grooves, etc.
· The particle size for the abrasive to be used with the buff is not specified and should be selected to correspond with the relative roughness of the finishing surface.
[Applications]
· Ideal for polishing molds, various metals and ceramics, etc.

 
Part Number
058-02001
058-02002
258-00008
258-00010
258-00018
258-00020
258-00022
258-00024
258-00026
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Internal diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Specifications

฿ 251.38

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀1325-5720,000Cylinder-type

฿ 257.42

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀1325-5720,000Bullet nose-type

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀175ø8.54515,000Wheel-type

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀225ø104515,000Wheel-type

฿ 233.23

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀175ø8.54515,000Abacus-type

฿ 233.23

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀225ø104515,000Abacus-type

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀173ø8.54315,000Wheel-type

฿ 209.05

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀223ø104315,000Wheel-type

฿ 233.23

KUB BUFFS 1 Piece(s) 31 Day(s) ⌀227ø104710,000Wheel-type

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Shaft Diameter(mm) 3