1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Polisher (248-00100)

KUB POLISHERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 248-00100
  • 248-00111
  • 248-00122
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thin non-woven cloth with excellent flexibility.
· The tensile strength between fibers is higher compared to other polishers for stable finishing without tearing.
[Applications]
· Ideal for polishing and finishing tight places and grooves on general steel, stainless steel and aluminum to wood and resin, etc.

 
Part Number
248-00100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Internal diameter
(mm)
Color

฿ 209.05

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀20120ø6.5Brown

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 1.5
Shaft Diameter(mm) 3 Overall length(mm) 43 Maximum allowable rotation speed(rpm) 15,000

Please check the type/dimensions/specifications of the part 248-00100 in the Slit Polisher series.

Products with similar specification

Part Number
248-00101
248-00102
248-00110
248-00111
248-00112
248-00120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Internal diameter
(mm)
Color

฿ 215.09

1 Piece(s) 8 Day(s) ⌀23120ø8.5Brown

฿ 233.23

1 Piece(s) 11 Day(s) ⌀25120ø10Brown

฿ 209.05

1 Piece(s) 8 Day(s) ⌀20240ø6.5Red

฿ 215.09

1 Piece(s) 8 Day(s) ⌀23240ø8.5Red

฿ 233.23

1 Piece(s) 8 Day(s) ⌀25240ø10Red

฿ 209.05

1 Piece(s) 8 Day(s) ⌀20400ø6.5Green