1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Polisher

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-15175
  • 062-00013
  • 062-00003
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With slightly rigid elasticity and a robust fiber structure, the multi polisher loses little shape and is ideal for finishing a wide area or sections (small items).
[Applications]
· Ideal for polishing and finishing general steel, stainless steel and aluminum to wood and resin, etc. Also useful for surface preparation for painting and for removing rust.

 
Part Number
062-00003
062-00013
185-15169
185-15175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Internal diameter
(mm)
Overall length
(mm)
Specifications

฿ 578.29

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀1325-56Bullet nose-type

฿ 578.29

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀1325-56Cylinder-type

฿ 239.28

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀206ø1045Wheel-type

฿ 287.66

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀256ø1045Wheel-type

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Particle Size(#) 240 equivalent Maximum allowable rotation speed(rpm) 15,000