1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Polisher

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 185-15154
  • 185-15158
  • 348-00023
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 178.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides soft polishing while fitting to the shape of the workpiece. Finishing at a speed that prevents clogging is also possible.
[Applications]
· Ideal for polishing and finishing general steel, stainless steel and aluminum to wood and resin, etc. Also useful for surface preparation for painting and for removing rust.

 
Part Number
185-15150
185-15154
185-15157
185-15158
185-15163
185-15164
185-15167
185-15168
348-00001
348-00002
348-00003
348-00004
348-00011
348-00012
348-00013
348-00014
348-00021
348-00022
348-00023
348-00024
348-00031
348-00032
348-00033
348-00034
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Internal diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Color Specifications

฿ 178.81

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2010180ø104715,000Brown2 cushions stacked

฿ 178.81

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2010320ø104715,000Mauve2 cushions stacked

฿ 196.95

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2515180ø105015,000Brown3 cushions stacked

฿ 196.95

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2515320ø105015,000Mauve3 cushions stacked

฿ 178.81

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀2010240ø104715,000Red2 cushions stacked

฿ 196.95

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀2515240ø105015,000Red3 cushions stacked

฿ 447.00

KUB POLISHERS 1 Piece(s) 3 Day(s) ⌀2010400ø104715,000Green2 cushions stacked

฿ 196.95

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2515400ø105015,000Green3 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀1520180-5310,000Brown4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2023180-5310,000Brown4 cushions stacked

฿ 281.61

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2525180-5310,000Brown4 cushions stacked

฿ 287.66

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀3027180-5310,000Brown4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀1520240-5310,000Red4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2023240-5310,000Red4 cushions stacked

฿ 281.61

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2525240-5310,000Red4 cushions stacked

฿ 287.66

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀3027240-5310,000Red4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀1520320-5310,000Mauve4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2023320-5310,000Mauve4 cushions stacked

฿ 281.61

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2525320-5310,000Mauve4 cushions stacked

฿ 287.66

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀3027320-5310,000Mauve4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 11 Day(s) ⌀1520400-5310,000Green4 cushions stacked

฿ 257.42

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2023400-5310,000Green4 cushions stacked

฿ 281.61

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀2525400-5310,000Green4 cushions stacked

฿ 287.66

KUB POLISHERS 1 Piece(s) 8 Day(s) ⌀3027400-5310,000Green4 cushions stacked

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3