1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro-Spiral Brush (Stainless Steel Wires)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The bristles are metal and therefore hard, processing the workpiece internal diameter with a sharp cut.
· Strong against acid, alkali and heat, with little rust occurrence. Suited for general steel, stainless steel, some aluminum products, etc.
[Applications]
· For hard workpieces and where some polishing marks can be left, use this for removing relatively stubborn burrs and rust, etc. from internal diameter surfaces.

 
Part Number
051-40158
051-40159
051-40160
051-40161
051-40162
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip diameter
(mm)

฿ 498.97

KUB BRUSHES 1 Piece(s) 31 Day(s) 6.0

฿ 498.97

KUB BRUSHES 1 Piece(s) 31 Day(s) 7.0

฿ 498.97

KUB BRUSHES 1 Piece(s) 31 Day(s) 8.0

฿ 498.97

KUB BRUSHES 1 Piece(s) 31 Day(s) 9.0

฿ 498.97

KUB BRUSHES 1 Piece(s) 31 Day(s) 10.0

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) Stepped (4) 3 Product Type Torsional brush Wire diameter(mm) 0.08
Brush Long(mm) 25 Maximum allowable rotation speed(rpm) 3,500 Shaft length(mm) 45