(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Polishing abrasive grain mixed into nylon material to enhance polishing capability.
· Unlike metal wires, there is little risk of scratching the workpiece and this can be used for many applications regardless of the material.
[Applications]
· For relatively detailed deburring, decontaminating, polishing and cleaning of an internal diameter surface.
Part Number |
---|
351-00001 |
351-00002 |
351-00003 |
351-00004 |
351-00005 |
351-00006 |
351-00007 |
351-00008 |
351-00009 |
351-00025 |
351-00026 |
351-00250 |
351-00260 |
351-00270 |
351-00280 |
351-00290 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Wire diameter (mm) | Brush Long (mm) | Particle size (#) | Tip diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 20 | 500 | 2 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 20 | 500 | 2.5 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 3 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | 3 | 0.3 | 25 | 500 | 3.5 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 4.0 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 4.5 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 5.0 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 5.5 | ||
฿ 384.41 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.3 | 25 | 500 | 6.0 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.2 | 15 | 2000 | 1 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | 3 | 0.2 | 15 | 2000 | 1.5 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Stepped (4) 3 | 0.3 | 25 | 500 | 6.0 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Stepped (4) 3 | 0.3 | 25 | 500 | 7.0 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Stepped (4) 3 | 0.3 | 25 | 500 | 8.0 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 8 Day(s) | Stepped (4) 3 | 0.3 | 25 | 500 | 9.0 | ||
฿ 498.97 | KUB BRUSHES | 5 Piece(s) | 11 Day(s) | Stepped (4) 3 | 0.3 | 25 | 500 | 10.0 |
Loading...
Product Type | Torsional brush | Maximum allowable rotation speed(rpm) | 3,500 | Shaft length(mm) | 45 |
---|
How can we improve?
How can we improve?