1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Ceramic Fiber (Slim Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 421.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bristle tips win the day. Introducing a brush that is optimal from deburring to finishing detail sections, small diameter bottom surfaces, grooves, etc.
· A revolutionary brush using the latest ceramic fiber grinding stone and not an abrasive grain.
· The step from the bristle base to the shaft diameter is small, with a slim appearance.

 
Part Number
363-01001
363-01002
363-01003
363-01004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Tip diameter
(mm)

฿ 421.55

KUB CERAMIC FIBER 1 Piece(s) 31 Day(s) 1.20.9

฿ 498.97

KUB CERAMIC FIBER 1 Piece(s) 31 Day(s) 1.61.2

฿ 576.39

KUB CERAMIC FIBER 1 Piece(s) 31 Day(s) 2.01.6

฿ 769.94

KUB CERAMIC FIBER 1 Piece(s) 31 Day(s) 2.341.9

Loading...

  1. 1

Basic Information

Product Type End Brush Brush Long(mm) 15 Overall length(mm) 62
Maximum allowable rotation speed(rpm) 15,000